Top |
|
Bearings should only be removed from their packaging immediately before assembly. Bearings with dry preservative should be protected against corrosion immediately after removal from the packaging. |
![]() |
The assembly area and the adjacent construction must be clean. Contamination impairs the accuracy and operating life of the guidance systems. |
|
The bearings must not be tilted. |
|
In the case of sealed bearings with a segment cutout, it must be ensured at all costs that the ends of the seal lips are not turned inside out (pay attention to the packing slip). |
Top |
Top |
|
|
|
|
The marked end face of the linear ball bearing should be in contact with the flange of the mandrel. |
|
Linear ball bearings can be fitted more easily if the outside surface is greased. |
DetailFigure 1 |
Top |
|
|
Smaller
bearings of these series can be slid into the housing bore by hand. For larger
bearings, it is advisable to use a fitting mandrel, |
|
The
bearings are then located by means of retaining rings or a screw, |
![]() |
In the case of all bearings located by means of a screw, it must be ensured that the screw does not deform the bearing and the screw is secured against loosening. |
| dLW = shaft
diameter Figure 2 |
Dog point
retaining screwFigure 3 |
Top |
Top |
|
|
Bearings arranged in series should be aligned with a continuous shaft, positioned against a stop and then screw mounted firmly in place. |
Top |
|
|
Bearings
arranged in parallel are aligned by measuring the spacing between
the |
|
The first shaft is set (datum shaft) and screw mounted. The second shaft is aligned by moving the table to achieve the required spacing. |
| A1 = spacing
between the shafts A2 = spacing between the bearing outside diameters Figure 4 |
Top |
|
|
In
very long guidance systems with supported shafts, one shaft and support rail
unit is first aligned by means of the shaft and screw mounted firmly
in place in stages (datum shaft), |
|
The
procedure described in |
Shaft and
support rail unitFigure 5 |
Top |
Top |
|
|
Clamp
the datum support rail against a stop, |
Stop Datum support
railFigure 6 |
Top |
Top |
![]() |
The adjusted bearing should not be rotated any further on the shaft. |
Top |
|
|
Preloaded bearings are set clearance-free on a master shaft that is smaller than the actual shaft in the application by the amount of the preload dimension. |
Top |
![]() |
If
the guidance system is in a suspended arrangement, a drop guard |
Drop guard Mounting
position Figure 7 |
Top |



Top
Detail




Datum support
rail
