medias® professional – Product catalogue
Language
Search

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial load Axial load in one direction Axial load in two directions Moments about all axes Static angular error and misalignment Dynamic angular error and misalignment Sealed on one side Sealed on both sides Not sealed Protected against rust Lifetime lubrication, freedom from maintenance Grease lubrication Oil lubrication Small design envelope One way clutch

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
      • Cylindrical roller bearings
        For shaft diameter
        in mm
        Features
         
         
        150 - 400
        locating bearing, double row, full complement cylindrical roller set, dimension series 48
         
        60 - 400
        locating bearing, double row, full complement cylindrical roller set, dimension series 49
         
        150 - 400
        non-locating bearing, double row, full complement cylindrical roller set, dimension series 48
         
        60 - 400
        non-locating bearing, double row, full complement cylindrical roller set, dimension series 49
        SL04..-PP  
        130 - 300
        locating bearing, double row, full complement cylindrical roller set, light series, with annular slots, lip seals on both sides
        SL0450..-PP  
        20 - 300
        locating bearing, double row, full complement cylindrical roller set, dimension series 50, lip seals on both sides
         
        200 - 500
        semi-locating bearing, full complement cylindrical roller set, dimension series 18
         
        20 - 200
        semi-locating bearing, full complement cylindrical roller set, dimension series 22
         
        60 - 500
        semi-locating bearing, full complement cylindrical roller set, dimension series 29
         
        20 - 380
        semi-locating bearing, full complement cylindrical roller set, dimension series 30
         
        20 - 380
        semi-locating bearing, double row, full complement cylindrical roller set, dimension series 50
         
        25 - 260
        semi-locating bearing, full complement cylindrical roller set, self-retaining roller set, dimension series 23
         
        100 - 300
        semi-locating bearing, with disc cage, dimension series 23
         
        25 - 120
        semi-locating bearing, with spacers, dimension series 23
         
        30 - 200
        non-locating bearing, with tapered bore, taper 1:12, separable, with cage, reduced radial internal clearance, restricted tolerances
         
        50 - 260
        non-locating bearing, with tapered bore, taper 1:12, separable, with cage, reduced radial internal clearance, restricted tolerances
         
        15 - 240
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
         
        17 - 170
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
         
        15 - 260
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
         
        15 - 260
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
         
        17 - 280
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
         
        17 - 280
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
         
        17 - 200
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
         
        17 - 200
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
         
        20 - 200
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
         
        20 - 200
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
         
        30 - 120
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
         
        30 - 120
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
         
        25 - 560
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
         
        460 - 710
        non-locating bearing, separable, with cage
         
        15 - 320
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
         
        17 - 280
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
         
        17 - 380
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
         
        20 - 280
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
         
        30 - 120
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
         
        17 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
         
        17 - 150
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
         
        17 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
         
        20 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
         
        30 - 500
        main dimensions to DIN 5412-4, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage, reduced radial internal clearance, restricted tolerances
         
        120 - 530
        non-locating bearing, double row, separable, with cage
         
        100 - 220
        non-locating bearing, double row, separable, with cage
         
        100 - 500
        main dimensions to DIN 5412-4, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage, reduced radial internal clearance, restricted tolerances
         
        65 - 710
        special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
         
        75 - 710
        special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
      • Needle roller bearings
      • Spherical roller bearings
    • Bearings for screw drives
    • Rotary table bearings
    • Slewing rings
    • Housing units
    • Bearing housings
  • Roller chain idler sprocket units, idler pulley units
  • Track rollers
  • Plain bearings