medias® professional – Product catalogue
Language
Search

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial load Axial load in one direction Axial load in two directions Moments about all axes Static angular error and misalignment Dynamic angular error and misalignment Sealed on one side Sealed on both sides Not sealed Protected against rust Lifetime lubrication, freedom from maintenance Grease lubrication Oil lubrication Small design envelope One way clutch

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Housing units
      • Plummer block housing units
        For shaft diameter
        in mm
        Features
         
         
        20 - 50
        cast iron housing, radial insert ball bearing with eccentric locking collar, L seals
         
        12 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
        PASE..-FA125  
        20 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals, with anti-corrosion protection
         
        1/2 " - 2 7/16 "
        cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, P seals, inch sizes
         
        12 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
         
        1/2 " - 1 7/16 "
        cast iron housing, radial insert ball bearing with grub screws in inner ring to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, P seals, inch sizes
         
        20 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228
         
        1/2 " - 2 7/16 "
        cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, inch sizes
         
        20 - 50
        cast iron housing, radial insert ball bearing with grub screws in inner ring to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228
         
        1/2 " - 1 7/16 "
        cast iron housing, radial insert ball bearing with grub screws in inner ring to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, inch sizes
         
        12 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
         
        12 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
         
        17 - 120
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
         
        20 - 120
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, for temperatures up to +250°C
        RASE..-FA125  
        20 - 50
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, with anti-corrosion protection
         
        1/2 " - 2 15/16 "
        cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, R seals, inch sizes
         
        20 - 50
        cast iron housing, radial insert ball bearing with adapter sleeve, R seals
         
        20 - 70
        cast iron housing, non-locating bearing, drive slot on inner ring, R seals
         
        12 - 90
        cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
         
        20 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals, to JIS standard
         
        1/2 " - 2 15/16 "
        cast iron housing, radial insert ball bearing with grub screws in inner ring to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, R seals, inch sizes
         
        1/2 " - 2 15/16 "
        cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, R seals, inch sizes
         
        1/2 " - 2 15/16 "
        cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, R seals, inch sizes
         
        30 - 100
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
         
        17 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
         
        15 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
         
        20 - 80
        cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
         
        20 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
         
        12 - 30
        sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
         
        12 - 40
        sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
         
        12 - 30
        sheet steel housing, radial insert ball bearing with grub screws in inner ring, P seals
         
        12 - 30
        sheet steel housing, radial insert ball bearing with eccentric locking collar and rubber interliner, P seals
        RASEY..-TV-VA  
        20 - 50
        plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        PASE..-TV-FA125.5  
        20 - 50
        plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect® coating, P seals
        RSHEY..-TV-VA  
        20 - 50
        plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        PSHE..-TV-FA125.5  
        20 - 50
        plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect® coating, P seals
         
        25 - 120
        unsplit, for grease lubrication, with felt seals + V-ring
      • Flanged housing units
      • Take-up housing units
  • Plain bearings