medias® professional – Product catalogue
Language
Search

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial load Axial load in one direction Axial load in two directions Moments about all axes Static angular error and misalignment Dynamic angular error and misalignment Sealed on one side Sealed on both sides Not sealed Protected against rust Lifetime lubrication, freedom from maintenance Grease lubrication Oil lubrication Small design envelope One way clutch

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
    • Axial ball bearings
    • Axial roller bearings
    • Combined axial/radial bearings
    • Bearings for screw drives
    • Rotary table bearings
    • Slewing rings
    • Housing units
      • Plummer block housing units
        For shaft diameter
        in mm
        Features
         
        LASE  
        20 - 50
        cast iron housing, radial insert ball bearing with eccentric locking collar, L seals
        PASE  
        12 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
        PASE..-FA125  
        20 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals, with anti-corrosion protection
        PASE  
        1/2 " - 2 7/16 "
        cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, P seals, inch sizes
        PASEY  
        12 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
        PASEY  
        1/2 " - 1 7/16 "
        cast iron housing, radial insert ball bearing with grub screws in inner ring to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, P seals, inch sizes
        PAK  
        20 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228
        PAK  
        1/2 " - 2 7/16 "
        cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, inch sizes
        PAKY  
        20 - 50
        cast iron housing, radial insert ball bearing with grub screws in inner ring to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228
        PAKY  
        1/2 " - 1 7/16 "
        cast iron housing, radial insert ball bearing with grub screws in inner ring to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, inch sizes
        PSHE  
        12 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
        PSHEY  
        12 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
        RASE  
        17 - 120
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
        RASE..-FA164  
        20 - 120
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, for temperatures up to +250°C
        RASE..-FA125  
        20 - 50
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, with anti-corrosion protection
        RASE  
        1/2 " - 2 15/16 "
        cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, R seals, inch sizes
        RASEA  
        20 - 50
        cast iron housing, radial insert ball bearing with adapter sleeve, R seals
        RASEL  
        20 - 70
        cast iron housing, non-locating bearing, drive slot on inner ring, R seals
        RASEY  
        12 - 90
        cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
        RASEY..-JIS  
        20 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals, to JIS standard
        RASEY  
        1/2 " - 2 15/16 "
        cast iron housing, radial insert ball bearing with grub screws in inner ring to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, R seals, inch sizes
        RAK  
        1/2 " - 2 15/16 "
        cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, R seals, inch sizes
        RAKY  
        1/2 " - 2 15/16 "
        cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, R seals, inch sizes
        RSAO  
        30 - 100
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
        RSHE  
        17 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
        RSHEY  
        15 - 60
        cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
        TASE  
        20 - 80
        cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
        TSHE  
        20 - 60
        cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
        PB  
        12 - 30
        sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
        PBS  
        12 - 40
        sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
        PBY  
        12 - 30
        sheet steel housing, radial insert ball bearing with grub screws in inner ring, P seals
        RPB  
        12 - 30
        sheet steel housing, radial insert ball bearing with eccentric locking collar and rubber interliner, P seals
        RASEY..-TV-VA  
        20 - 50
        plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        PASE..-TV-FA125.5  
        20 - 50
        plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect® coating, P seals
        RSHEY..-TV-VA  
        20 - 50
        plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        PSHE..-TV-FA125.5  
        20 - 50
        plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect® coating, P seals
        VRE3  
        25 - 120
        unsplit, for grease lubrication, with felt seals + V-ring
      • Flanged housing units
      • Take-up housing units
    • Bearing housings
    • Rolling bearing parts and accessories
  • Roller clutches
  • Roller chain idler sprocket units, idler pulley units
  • Track rollers
  • Plain bearings