medias® professional – Product catalogue
Language
Search

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial load Axial load in one direction Axial load in two directions Moments about all axes Static angular error and misalignment Dynamic angular error and misalignment Sealed on one side Sealed on both sides Not sealed Protected against rust Lifetime lubrication, freedom from maintenance Grease lubrication Oil lubrication Small design envelope One way clutch

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
      • Deep groove ball bearings
      • Radial insert ball bearings
        For shaft diameter
        in mm
        Features
         
        GRAE..-NPP-B  
        12 - 60
        spherical outer ring, location by eccentric locking collar, P seals on both sides
        GRAE..-NPP-B-FA125.5  
        20 - 60
        spherical outer ring, location by eccentric locking collar, P seals on both sides, with anti-corrosion protection
        GRA..-NPP-B-AS2/V  
        1/2 " - 2 7/16 "
        spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
        RAE..-NPP-B  
        12 - 50
        spherical outer ring, location by eccentric locking collar, P seals on both sides
        RALE..-NPP-B  
        20 - 30
        spherical outer ring, location by eccentric locking collar, P seals on both sides
        RA..-NPP-B  
        5/8 " - 1 1/2 "
        spherical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
        GE..-KRR-B  
        17 - 120
        spherical outer ring, location by eccentric locking collar, R seals on both sides
        E..-KRR-B  
        25 - 40
        spherical outer ring, location by eccentric locking collar, R seals on both sides
        GE..-KRR-B-FA125.5  
        20 - 50
        spherical outer ring, location by eccentric locking collar, R seals on both sides, with anti-corrosion protection
        GE..-KRR-B-FA101  
        25 - 75
        spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures from -40°C to 180°C
        GE..-KRR-B-FA164  
        20 - 90
        spherical outer ring, location by eccentric locking collar, R seals on both sides, for temperatures up to +250°C
        G..-KRR-B-AS2/V  
        15/16 " - 2 15/16 "
        spherical outer ring, location by eccentric locking collar, R seals on both sides, inch size bore
        GNE..-KRR-B  
        30 - 100
        spherical outer ring, location by eccentric locking collar, R seals on both sides
        GE..-KRR-B-2C  
        20 - 50
        spherical outer ring, location by eccentric locking collar, R seals on both sides
        GE..-KTT-B  
        20 - 80
        spherical outer ring, location by eccentric locking collar, T seals on both sides
        GE..-KLL-B  
        20 - 50
        spherical outer ring, location by eccentric locking collar, L seals on both sides
        GLE..-KRR-B  
        20 - 70
        spherical outer ring, non-locating bearing, drive slot in inner ring, R seals on both sides
        GAY..-NPP-B  
        12 - 60
        spherical outer ring, location by grub screws, P seals on both sides
        GAY..-NPP-B-FA164  
        12 - 15
        spherical outer ring, location by grub screws, P seals on both sides, for temperatures up to +250°C
        GAY..-NPP-B-AS2/V  
        1/2 " - 1 1/2 "
        spherical outer ring, location by grub screws, P seals on both sides to ABMA 15 - 1991, inch sizes
        AY..-NPP-B  
        12 - 30
        spherical outer ring, location by grub screws, P seals on both sides
        GYE..-KRR-B  
        12 - 90
        spherical outer ring, location by grub screws, R seals on both sides
        GY..-KRR-B-AS2/V  
        1/2 " - 2 15/16 "
        spherical outer ring, location by grub screws, R seals on both sides, inch size bore
        GYE..-KRR-B-VA  
        12 - 50
        spherical outer ring, location by grub screws, RSR seals on both sides, with anti-corrosion protection
        GSH..-2RSR-B  
        20 - 50
        spherical outer ring, location by adapter sleeve, RSR seals on both sides
        2..-NPP-B  
        12 - 50
        spherical outer ring, inner ring for fit, R seals on both sides
        SK..-KRR-B  
        17,0000 - 31,7500
        spherical outer ring, inner ring with hexagonal bore, R seals on both sides
        GVK..-KTT-B-AS2/V  
        25,4000 - 39,6875
        spherical outer ring, inner ring with square bore, T seals on both sides
        VK..-KTT-B  
        25,4000
        spherical outer ring, inner ring with square bore, T seals on both sides
        RAE..-NPP  
        12 - 60
        cylindrical outer ring, location by eccentric locking collar, P seals on both sides
        RAE..-NPP-NR  
        20 - 40
        cylindrical outer ring, location by eccentric locking collar, slots in outer ring, P seals on both sides
        RALE..-NPP  
        20 - 30
        cylindrical outer ring, location by eccentric locking collar, P seals on both sides
        RA..-NPP  
        5/8 " - 1 1/2 "
        cylindrical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
        RAL..-NPP  
        3/4 "
        cylindrical outer ring, location by eccentric locking collar, P seals on both sides, inch size bore
        2..-KRR  
        13 - 60
        cylindrical outer ring, inner ring for fit, R seals on both sides
        E..-KLL  
        20 - 50
        cylindrical outer ring, location by eccentric locking collar, L seals on both sides
        E..-KRR  
        20 - 70
        cylindrical outer ring, location by eccentric locking collar, R seals on both sides
        CRB  
        20 - 35
        with rubber interliner, location by eccentric locking collar, P seals on both sides
        RABR  
        12 - 50
        with rubber interliner, location by eccentric locking collar, P seals on both sides
        RCR  
        20 - 25
        with rubber interliner, location by eccentric locking collar, P seals on both sides
        RCSM  
        15 - 30
        with rubber interliner, location by eccentric locking collar, P seals on both sides
        PE  
        20 - 40
        cylindrical outer ring, with steel aligning ring, location by eccentric locking collar, P seals on both sides
        BE  
        20 - 40
        cylindrical outer ring, with steel aligning ring, P seals on both sides
      • Angular contact ball bearings
        For shaft diameter
        in mm
        Features
         
        70..-B  
        20 - 40
        contact angle α = 40°
        70..-B-2RS  
        20 - 40
        contact angle α = 40°, lip seals on both sides
        718..-B  
        30 - 80
        main dimensions to DIN 628-1, contact angle α = 40°
        72..-B  
        10 - 170
        main dimensions to DIN 628-1, contact angle α = 40°
        72..-B-2RS  
        10 - 60
        main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
        73..-B  
        12 - 170
        main dimensions to DIN 628-1, contact angle α = 40°
        73..-B-2RS  
        15 - 40
        main dimensions to DIN 628-1, contact angle α = 40°, lip seals on both sides
        30  
        5 - 40
        double row
        32  
        10 - 110
        main dimensions to DIN 628-3, double row
        33  
        20 - 110
        main dimensions to DIN 628-3, double row
        38  
        10 - 80
        double row
      • Spindle bearings
      • Four point contact bearings
      • Self-aligning ball bearings
      • Thin section bearings
    • Radial roller bearings
    • Axial ball bearings
    • Axial roller bearings
    • Combined axial/radial bearings
    • Bearings for screw drives
    • Rotary table bearings
    • Slewing rings
    • Housing units
    • Bearing housings
    • Rolling bearing parts and accessories
  • Maintenance products
  • Roller clutches
  • Roller chain idler sprocket units, idler pulley units
  • Track rollers
  • Plain bearings