medias® professional – Product catalogue
Language
Search

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial load Axial load in one direction Axial load in two directions Moments about all axes Static angular error and misalignment Dynamic angular error and misalignment Sealed on one side Sealed on both sides Not sealed Protected against rust Lifetime lubrication, freedom from maintenance Grease lubrication Oil lubrication Small design envelope One way clutch

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
      • Cylindrical roller bearings
        For shaft diameter
        in mm
        Features
         
        SL0148  
        150 - 400
        locating bearing, double row, full complement cylindrical roller set, dimension series 48
        SL0149  
        60 - 400
        locating bearing, double row, full complement cylindrical roller set, dimension series 49
        SL0248  
        150 - 400
        non-locating bearing, double row, full complement cylindrical roller set, dimension series 48
        SL0249  
        60 - 400
        non-locating bearing, double row, full complement cylindrical roller set, dimension series 49
        SL04..-PP  
        130 - 300
        locating bearing, double row, full complement cylindrical roller set, light series, with annular slots, lip seals on both sides
        SL0450..-PP  
        20 - 300
        locating bearing, double row, full complement cylindrical roller set, dimension series 50, lip seals on both sides
        SL1818  
        200 - 500
        semi-locating bearing, full complement cylindrical roller set, dimension series 18
        SL1822  
        20 - 200
        semi-locating bearing, full complement cylindrical roller set, dimension series 22
        SL1829  
        60 - 500
        semi-locating bearing, full complement cylindrical roller set, dimension series 29
        SL1830  
        20 - 380
        semi-locating bearing, full complement cylindrical roller set, dimension series 30
        SL1850  
        20 - 380
        semi-locating bearing, double row, full complement cylindrical roller set, dimension series 50
        SL1923  
        25 - 260
        semi-locating bearing, full complement cylindrical roller set, self-retaining roller set, dimension series 23
        LSL1923  
        100 - 300
        semi-locating bearing, with disc cage, dimension series 23
        ZSL1923  
        25 - 120
        semi-locating bearing, with spacers, dimension series 23
        N10..-K-M1-SP  
        30 - 200
        non-locating bearing, with tapered bore, taper 1:12, separable, with cage, reduced radial internal clearance, restricted tolerances
        N19..-K-M1-SP  
        50 - 260
        non-locating bearing, with tapered bore, taper 1:12, separable, with cage, reduced radial internal clearance, restricted tolerances
        N2..-E  
        15 - 240
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        N3..-E  
        17 - 170
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NJ2..-E  
        15 - 260
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        NJ2..-E + HJ  
        15 - 260
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        NJ3..-E  
        17 - 280
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        NJ3..-E + HJ  
        17 - 280
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        NJ22..-E  
        17 - 200
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        NJ22..-E + HJ  
        17 - 200
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        NJ23..-E  
        20 - 200
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        NJ23..-E + HJ  
        20 - 200
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        NJ4  
        30 - 120
        main dimensions to DIN 5412-1, semi-locating bearing, separable, with cage
        NJ4 + HJ  
        30 - 120
        main dimensions to DIN 5412-1, with L-section ring, locating bearing, separable, with cage
        NU10  
        25 - 560
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NU19  
        460 - 710
        non-locating bearing, separable, with cage
        NU2..-E  
        15 - 320
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NU3..-E  
        17 - 280
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NU22..-E  
        17 - 380
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NU23..-E  
        20 - 280
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NU4  
        30 - 120
        main dimensions to DIN 5412-1, non-locating bearing, separable, with cage
        NUP2..-E  
        17 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        NUP3..-E  
        17 - 150
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        NUP22..-E  
        17 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        NUP23..-E  
        20 - 220
        main dimensions to DIN 5412-1, locating bearing, separable, with cage
        NN30..-AS-K-M-SP  
        30 - 500
        main dimensions to DIN 5412-4, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage, reduced radial internal clearance, restricted tolerances
        NNU41  
        120 - 530
        non-locating bearing, double row, separable, with cage
        NNU49..-S  
        100 - 220
        non-locating bearing, double row, separable, with cage
        NNU49..-S-K-M-SP  
        100 - 500
        main dimensions to DIN 5412-4, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage, reduced radial internal clearance, restricted tolerances
        Z-5..ZL2-02  
        65 - 710
        special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
        F-8..ZL2-02  
        75 - 710
        special bearing, non-locating bearing, double row, with tapered bore, taper 1:12, separable, with cage
      • Needle roller bearings
      • Tapered roller bearings
      • Barrel roller bearings
      • Spherical roller bearings
    • Axial ball bearings
    • Axial roller bearings
    • Combined axial/radial bearings
    • Bearings for screw drives
      For shaft diameter
      in mm
      Features
       
      ZKLN..-2Z  
      6 - 100
      double direction, gap seals on both sides
      ZKLN..-2RS  
      6 - 50
      double direction, lip seals on both sides
      ZKLN..-2RS-PE  
      6 - 50
      Increased tolerances, double direction, lip seals on both sides
      ZKLN..-2RS-2AP  
      17 - 50
      matched pair, double direction, lip seals on both sides
      ZKLF..-2Z  
      12 - 100
      double direction, for screw mounting, gap seals on both sides
      ZKLF..-2RS  
      12 - 50
      double direction, for screw mounting, lip seals on both sides
      ZKLF..-2RS-PE  
      12 - 50
      increased tolerances, double direction, for screw mounting, lip seals on both sides
      ZKLF..-2RS-2AP  
      17 - 50
      matched pair, double direction, for screw mounting, lip seals on both sides
      7602  
      12 - 100
      single direction, with contact angle α = 60°, restricted tolerances
      7602..-2RS  
      12 - 30
      single direction, with contact angle α = 60°, restricted tolerances, lip seals on both sides
      7603  
      20 - 100
      single direction, with contact angle α = 60°, restricted tolerances
      7603..-2RS  
      20 - 25
      single direction, with contact angle α = 60°, restricted tolerances, lip seals on both sides
      BSB  
      20 - 100
      single direction, with contact angle α = 60°, restricted tolerances
      BSB..-2RS  
      25 - 40
      single direction, with contact angle α = 60°, restricted tolerances, lip seals on both sides
      ZKLR..-2Z  
      6 - 10
      double direction, for screw mounting, gap seals on both sides
      ZKLR..-2RS  
      12 - 20
      double direction, for screw mounting, lip seals on both sides
      ZKLFA..-2Z  
      6 - 15
      double direction, for screw mounting, gap seals on both sides
      ZKLFA..-2RS  
      6 - 15
      double direction, for screw mounting, lip seals on both sides, with flattened flange
      DKLFA..-2RS  
      15 - 40
      double direction, for screw mounting, lip seals on both sides, with flattened flange
    • Rotary table bearings
    • Slewing rings
    • Housing units
    • Bearing housings
    • Rolling bearing parts and accessories
  • Maintenance products
  • Roller clutches
  • Roller chain idler sprocket units, idler pulley units
  • Track rollers
  • Plain bearings