medias® professional – Product catalogue
Language
Search

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial load Axial load in one direction Axial load in two directions Moments about all axes Static angular error and misalignment Dynamic angular error and misalignment Sealed on one side Sealed on both sides Not sealed Protected against rust Lifetime lubrication, freedom from maintenance Grease lubrication Oil lubrication Small design envelope One way clutch

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
    • Axial ball bearings
      • Axial deep groove ball bearings
        For shaft diameter
        in mm
        Features
         
        511  
        10 - 560
        main dimensions to DIN 711/ISO 104, single direction, separable
        512  
        10 - 360
        main dimensions to DIN 711/ISO 104, single direction, separable
        513  
        25 - 200
        main dimensions to DIN 711/ISO 104, single direction, separable
        514  
        25 - 120
        main dimensions to DIN 711/ISO 104, single direction, separable
        532  
        10 - 190
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer, separable
        532 + U2  
        10 - 190
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer and seating washer, separable
        533  
        25 - 150
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer, separable
        533 + U3  
        25 - 150
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer and seating washer, separable
        522  
        10 - 150
        main dimensions to DIN 711/ISO 104, double direction, separable
        523  
        20 - 130
        main dimensions to DIN 711/ISO 104, double direction, separable
        542  
        20 - 85
        main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washers, separable
        542 + U2  
        20 - 85
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer and one or two seating washers, separable
        543  
        20 - 95
        main dimensions to DIN 711/ISO 104, double direction, with spherical housing locating washers, separable
        543 + U3  
        20 - 95
        main dimensions to DIN 711/ISO 104, single direction, with spherical housing locating washer and one or two seating washers, separable
        10  
        20 - 125
        single direction, separable
        19  
        30 - 495,3
        double direction, separable
        20  
        1/4 " - 4 5/8 "
        single direction, separable, inch sizes
        29  
        10 - 140
        single direction, separable
        39  
        30 - 80
        single direction, separable
        41  
        10 - 200
        single direction, separable, angular adjustment facility
        41..-AW  
        10 - 200
        seating washers for axial deep groove ball bearings 4100
        44  
        1/2 " - 6 3/4 "
        single direction, separable, inch sizes
        5  
        15 - 142,875
        single direction, separable, angular adjustment facility
        8  
        30 - 216,662
        double direction, separable
        9  
        10 - 300
        single direction, separable, slot in raceway
        B  
        1/2 " - 3 1/2 "
        single direction, with retainer, inch sizes
        D  
        1/2 " - 3 1/2 "
        single direction, with retainer, inch sizes
        DL  
        12 - 100
        single direction, separable, slot in raceway
        DM  
        35 - 70
        single direction, separable, slot in raceway
        EW  
        1/4 " - 2 1/4 "
        single direction, separable, flat raceway, inch sizes
        FT  
        1/2 " - 3 1/4 "
        single direction, separable, flat raceway, inch sizes
        FTO  
        3/16 " - 1/2 "
        single direction, separable, flat raceway, inch sizes
        GT  
        1/2 " - 3 1/2 "
        single direction, separable, inch sizes
        HW  
        3/8 " - 1 "
        single direction, separable, inch sizes
        MW  
        1 1/2 " - 2 "
        single direction, separable, inch sizes
        W  
        1/4 " - 6 "
        single direction, separable, inch sizes
        XW  
        2 " - 9 1/2 "
        single direction, separable, inch sizes
      • Axial angular contact ball bearings
        For shaft diameter
        in mm
        Features
         
        2344  
        30 - 400
        double direction, separable, restricted tolerances
        2347  
        32 - 410
        double direction, separable, restricted tolerances
    • Axial roller bearings
    • Combined axial/radial bearings
    • Bearings for screw drives
    • Rotary table bearings
    • Slewing rings
    • Housing units
    • Bearing housings
    • Rolling bearing parts and accessories
  • Maintenance products
  • Roller clutches
  • Roller chain idler sprocket units, idler pulley units
  • Track rollers
  • Plain bearings