medias® professional – Product catalogue
Language
Search

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial load Axial load in one direction Axial load in two directions Moments about all axes Static angular error and misalignment Dynamic angular error and misalignment Sealed on one side Sealed on both sides Not sealed Protected against rust Lifetime lubrication, freedom from maintenance Grease lubrication Oil lubrication Small design envelope One way clutch

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
    • Axial ball bearings
    • Axial roller bearings
    • Combined axial/radial bearings
    • Bearings for screw drives
    • Rotary table bearings
    • Slewing rings
      For shaft diameter
      in mm
      Features
       
      VLA20  
      304 - 984
      light series 20, external gear teeth, lip seals on both sides
      VLI20  
      325 - 984
      light series 20, internal gear teeth, lip seals on both sides
      VLU20  
      304 - 984
      light series 20, without gear teeth, lip seals on both sides
      VSA20  
      342 - 1022
      standard series 20, external gear teeth, lip seals on both sides
      VSI20  
      325 - 984
      standard series 20, internal gear teeth, lip seals on both sides
      VSU20  
      342 - 1022
      standard series 20, without gear teeth, lip seals on both sides
      VSA25  
      655 - 955
      standard series 25, external gear teeth, lip seals on both sides
      VSI25  
      610 - 910
      standard series 25, internal gear teeth, lip seals on both sides
      VSU25  
      655 - 955
      standard series 25, without gear teeth, lip seals on both sides
      VA  
      135 - 235
      with external gear teeth, lip seals on both sides
      VI  
      216 - 332
      with internal gear teeth, lip seals on both sides
      VU  
      124,5 - 565
      without gear teeth, lip seals on both sides
      XSA14  
      344 - 1024
      standard series 14, external gear teeth, lip seals on both sides
      XSI14  
      325 - 984
      standard series 14, internal gear teeth, lip seals on both sides
      XSU08  
      130 - 360
      standard series 08, without gear teeth, lamellar seals on both sides
      XSU14  
      344 - 1024
      standard series 14, without gear teeth, lip seals on both sides
      XA  
      171 - 274
      with external gear teeth, lip seals on both sides
      XI  
      216
      with internal gear teeth, lip seals on both sides
      XU  
      40 - 384
      without gear teeth, lip seals on both sides
      XV  
      30 - 110
      without gear teeth, lamellar seals on both sides
    • Housing units
    • Bearing housings
      • Plummer block housings
        For shaft diameter
        in mm
        Features
         
        SNV..-K  
        19,05 - 140
        main dimensions to DIN 736/DIN737, split, for grease and oil lubrication
        SNV..-Z  
        20 - 160
        main dimensions to DIN 738/DIN739, split, for grease and oil lubrication
        S30..-K  
        110 - 450
        split, for spherical roller bearings, with felt seals, for grease lubrication
        SD31..-TS  
        150 - 450
        split, for spherical roller bearings, with labyrinth seals, for grease lubrication
        SD5  
        150 - 300
        split, for spherical roller bearings, with felt seals, for grease lubrication
        BND  
        60 - 420
        unsplit, for grease lubrication
        LOE2  
        85 - 240
        split, for spherical roller bearings with cylindrical bore, with labyrinth seals, for oil lubrication
        LOE3  
        50 - 180
        split, for spherical roller bearings with cylindrical bore, with labyrinth seals, for oil lubrication
        LOE5  
        75 - 220
        split, for spherical roller bearings with tapered bore and adapter sleeve, with labyrinth seals, for oil lubrication
        LOE6  
        60 - 160
        split, for spherical roller bearings with tapered bore and adapter sleeve, with labyrinth seals, for oil lubrication
      • Flanged housings
    • Rolling bearing parts and accessories
  • Maintenance products
  • Roller clutches
  • Roller chain idler sprocket units, idler pulley units
  • Track rollers
  • Plain bearings