 |
 |
For shaft diameter in mm
|
Features
|
|
|
|
20 - 50
|
cast iron housing, radial insert ball bearing with eccentric locking collar, L seals
|
 |
|
|
12 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
|
|
20 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals, with anti-corrosion protection
|
 |
|
|
1/2 " - 2 7/16 "
|
cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, P seals, inch sizes
|
 |
|
|
12 - 60
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
|
 |
|
|
1/2 " - 1 7/16 "
|
cast iron housing, radial insert ball bearing with grub screws in inner ring to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, P seals, inch sizes
|
 |
|
|
20 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228
|
 |
|
|
1/2 " - 2 7/16 "
|
cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, inch sizes
|
 |
|
|
20 - 50
|
cast iron housing, radial insert ball bearing with grub screws in inner ring to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228
|
 |
|
|
1/2 " - 1 7/16 "
|
cast iron housing, radial insert ball bearing with grub screws in inner ring to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, inch sizes
|
 |
|
|
12 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
|
|
12 - 60
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, P seals
|
 |
|
|
17 - 120
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
|
 |
|
|
20 - 120
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, for temperatures up to +250°C
|
 |
|
|
20 - 50
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals, with anti-corrosion protection
|
 |
|
|
1/2 " - 2 15/16 "
|
cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, R seals, inch sizes
|
 |
|
|
20 - 50
|
cast iron housing, radial insert ball bearing with adapter sleeve, R seals
|
 |
|
|
20 - 70
|
cast iron housing, non-locating bearing, drive slot on inner ring, R seals
|
 |
|
|
12 - 90
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
|
 |
|
|
20 - 60
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals, to JIS standard
|
 |
|
|
1/2 " - 2 15/16 "
|
cast iron housing, radial insert ball bearing with grub screws in inner ring to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, R seals, inch sizes
|
 |
|
|
1/2 " - 2 15/16 "
|
cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, R seals, inch sizes
|
 |
|
|
1/2 " - 2 15/16 "
|
cast iron housing, radial insert ball bearing with eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, R seals, inch sizes
|
 |
|
|
30 - 100
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
|
 |
|
|
17 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, R seals
|
 |
|
|
15 - 60
|
cast iron housing, radial insert ball bearing with grub screws in inner ring, R seals
|
 |
|
|
20 - 80
|
cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
|
 |
|
|
20 - 60
|
cast iron housing, radial insert ball bearing with eccentric locking collar, T seals
|
 |
|
|
12 - 30
|
sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
|
|
12 - 40
|
sheet steel housing, radial insert ball bearing with eccentric locking collar, P seals
|
 |
|
|
12 - 30
|
sheet steel housing, radial insert ball bearing with grub screws in inner ring, P seals
|
 |
|
|
12 - 30
|
sheet steel housing, radial insert ball bearing with eccentric locking collar and rubber interliner, P seals
|
 |
|
|
20 - 50
|
plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
|
 |
|
|
20 - 50
|
plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect® coating, P seals
|
 |
|
|
20 - 50
|
plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
|
 |
|
|
20 - 50
|
plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect® coating, P seals
|
 |
|
|
25 - 120
|
unsplit, for grease lubrication, with felt seals + V-ring
|
 |
 |