medias® professional – Product catalogue
Language
Search

Rolling and plain bearings, accessories

 

Cancel selection
 
Please select characteristics in order to access specific products. You can restrict the results list by selecting or deselecting characteristics.
Radial load Axial load in one direction Axial load in two directions Moments about all axes Static angular error and misalignment Dynamic angular error and misalignment Sealed on one side Sealed on both sides Not sealed Protected against rust Lifetime lubrication, freedom from maintenance Grease lubrication Oil lubrication Small design envelope One way clutch

  Rolling and plain bearings, accessories
  • Rolling bearings
    • Radial ball bearings
    • Radial roller bearings
    • Axial ball bearings
    • Axial roller bearings
    • Combined axial/radial bearings
    • Bearings for screw drives
    • Rotary table bearings
    • Slewing rings
    • Housing units
      • Plummer block housing units
      • Flanged housing units
        For shaft diameter
        in mm
        Features
         
        FLCTE  
        12 - 40
        two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, without relubrication facility
        FLCTEY  
        12 - 40
        two-bolt flanged housing units, cast iron, grub screws in inner ring, P seals, without relubrication facility
        GLCTE  
        12 - 40
        two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
        LCJT  
        20 - 50
        two-bolt flanged housing units, cast iron, eccentric locking collar, L seals, for temperatures from -40°C to +180°C
        PCFT  
        12 - 50
        two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
        PCJT  
        12 - 60
        two-bolt flanged housing units, cast iron, eccentric locking collar, P seals
        PCJT..-FA125  
        25 - 60
        two-bolt flanged housing units, cast iron, eccentric locking collar, P seals, with anti-corrosion protection
        PCJT  
        1/2 " - 2 7/16 "
        two-bolt flanged housing units, cast iron, eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, P seals, inch sizes
        PCJTY  
        12 - 60
        two-bolt flanged housing units, cast iron, grub screws in inner ring, P seals
        PCJTY  
        1/2 " - 1 7/16 "
        two-bolt flanged housing units, cast iron, grub screws in inner ring to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, P seals, inch sizes
        RCJT  
        17 - 75
        two-bolt flanged housing units, cast iron, eccentric locking collar, R seals
        RCJT..-FA125  
        20 - 50
        two-bolt flanged housing units, cast iron, eccentric locking collar, R seals, with anti-corrosion protection
        RCJT..-FA164  
        30 - 50
        two-bolt flanged housing units, cast iron, eccentric locking collar, R seals, for temperatures up to +250°C
        RCJT  
        1/2 " - 2 7/16 "
        two-bolt flanged housing units, cast iron, eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, R seals, inch sizes
        RCJTA  
        20 - 40
        two-bolt flanged housing units, cast iron, adapter sleeve, R seals
        RCJTY  
        12 - 75
        two-bolt flanged housing units, cast iron, grub screws in inner ring, R seals
        RCJTY..-JIS  
        20 - 60
        two-bolt flanged housing units, cast iron, to JIS standard, grub screws in inner ring, R seals
        RCJTY  
        1/2 " - 2 7/16 "
        two-bolt flanged housing units, cast iron, grub screws in inner ring to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, R seals, inch sizes
        RCJTZ  
        20 - 60
        two-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
        TCJT  
        20 - 75
        two-bolt flanged housing units, cast iron, eccentric locking collar, T seals
        PCFTR  
        12 - 50
        three-bolt flanged housing units, cast iron, eccentric locking collar, P seals
        PCCJ  
        25 - 40
        four-bolt flanged housing units, cast iron, double row angular contact ball bearing, P seals
        PCF  
        20 - 50
        four-bolt flanged housing units, cast iron, eccentric locking collar, P seals
        PCJ  
        12 - 60
        four-bolt flanged housing units, cast iron, eccentric locking collar, P seals
        PCJ..-FA125  
        20 - 50
        four-bolt flanged housing units, cast iron, eccentric locking collar, P seals, with anti-corrosion protection
        PCJ  
        1/2 " - 2 7/16 "
        four-bolt flanged housing units, cast iron, eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, P seals, inch sizes
        PCJY  
        12 - 60
        four-bolt flanged housing units, cast iron, grub screws in inner ring, P seals
        PCJY  
        1/2 " - 1 7/16 "
        four-bolt flanged housing units, cast iron, grub screws in inner ring to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, P seals, inch sizes
        RCJ  
        17 - 120
        four-bolt flanged housing units, cast iron, eccentric locking collar, R seals
        RCJ..-FA125  
        20 - 50
        four-bolt flanged housing units, cast iron, eccentric locking collar, R seals, with anti-corrosion protection
        RCJ..-FA164  
        25 - 120
        four-bolt flanged housing units, cast iron, eccentric locking collar, R seals, for temperatures up to +250°C
        RCJ  
        1/2 " - 2 15/16 "
        four-bolt flanged housing units, cast iron, eccentric locking collar to ABMA 15 - 1991, ABMA 14 - 1991, ISO3228, R seals, inch sizes
        RCJL  
        30 - 70
        four-bolt flanged housing units, cast iron, non-locating bearing, drive slot on inner ring, R seals
        RCJO  
        30 - 100
        four-bolt flanged housing units, cast iron, eccentric locking collar, series 63, R seals
        RCJY  
        12 - 90
        four-bolt flanged housing units, cast iron, grub screws in inner ring, R seals
        RCJY..-JIS  
        20 - 60
        four-bolt flanged housing units, cast iron, to JIS standard, grub screws in inner ring, R seals
        RCJY  
        1/2 " - 2 15/16 "
        four-bolt flanged housing units, cast iron, grub screws in inner ring to ABMA 15 - 1991, ABMA 14 - 1991, R seals, ISO3228, inch sizes
        PME  
        20 - 60
        four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, P seals
        PMEY  
        20 - 60
        four-bolt flanged housing units, cast iron, centring spigot, grub screws in inner ring, P seals
        RFE  
        25 - 60
        four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
        RME  
        20 - 120
        four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
        RMEO  
        30 - 100
        four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, series 63, R seals
        RMEY  
        20 - 90
        four-bolt flanged housing units, cast iron, centring spigot, grub screws in inner ring, R seals
        TCJ  
        20 - 80
        four-bolt flanged housing units, cast iron, eccentric locking collar, T seals
        TFE  
        25 - 60
        four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, T seals
        TME  
        20 - 80
        four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, T seals
        RALT  
        25
        two-bolt flanged housing units, sheet steel, eccentric locking collar, light series, P seals
        PCSLT  
        20 - 30
        two-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
        RAT  
        12 - 40
        two-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
        RATY  
        12 - 40
        two-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals
        RCSMF  
        12 - 30
        two-bolt flanged housing units, sheet steel, rubber interliner, eccentric locking collar, P seals
        RALTR  
        20 - 25
        three-bolt flanged housing units, sheet steel, eccentric locking collar, light series, P seals, without relubrication facility
        RATR  
        20 - 35
        three-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
        RRTR  
        20 - 35
        three-bolt flanged housing units, sheet steel, eccentric locking collar, R seals
        RATRY  
        30 - 35
        three-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals
        GRA  
        20 - 50
        three/four-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
        GRRY..-VA  
        20 - 30
        three/four-bolt flanged housing units, sheet steel, grub screws in inner ring, R seals, with anti-corrosion protection
        RA  
        12 - 60
        three/four-bolt flanged housing units, sheet steel, eccentric locking collar, P seals
        RAY  
        12 - 60
        three/four-bolt flanged housing units, sheet steel, grub screws in inner ring, P seals
        RRY..-VA  
        12 - 30
        three/four-bolt flanged housing units, sheet steel, grub screws in inner ring, R seals, with anti-corrosion protection, without relubrication facility
        RCJTY..-TV-VA  
        20 - 50
        two-hole, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        PCJT..-TV-FA125.5  
        20 - 50
        two-hole, plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect® coating, P seals
        GLCTE..-TV-FA125.5  
        20 - 40
        two-hole, plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect® coating, P seals
        RCJY..-TV-VA  
        20 - 50
        four-hole, plastic housing, radial insert ball bearing with grub screws in inner ring, corrosion-resistant design, R seals
        PCJ..-TV-FA125.5  
        20 - 50
        four-hole, plastic housing, radial insert ball bearing with eccentric locking collar, with Corrotect® coating, P seals
      • Take-up housing units
    • Bearing housings
    • Rolling bearing parts and accessories
  • Maintenance products
  • Roller clutches
  • Roller chain idler sprocket units, idler pulley units
  • Track rollers
  • Plain bearings