medias® professional – Product catalogue
Language
Search

Four point contact bearings VLU200944

light series 20, without gear teeth, lip seals on both sides

Four point contact bearings VLU200944, light series 20, without gear teeth, lip seals on both sides
Radial loadAxial load in one directionAxial load in two directionsMoments about all axesSealed on both sidesGrease lubrication
 
di 834  mm 
  Tolerance: +0,7
Da 1048  mm 
  Tolerance: -0,7
 
Da ZT 1046  mm 
  Valid for bearings with centring (suffix ZT)
Centring lengths (see dimension drawing)
Tolerance: -IT8
Di 945,5  mm 
  Tolerance: +0,7
da 942,5  mm 
  Tolerance: -0,7
di ZT 836  mm 
  Valid for bearings with centring (suffix ZT)
Centring lengths (T, t) (see dimension drawing)
Tolerance: +IT8
H 56  mm 
   
La 1020  mm 
   
Li 862  mm 
   
na 16 
  Number of fixing holes in outer ring
ni 20 
  Number of fixing holes in inner ring
 
m 54  kg 
  Mass
Fr per 124800  N 
  Maximum permissible radial load against friction lock
Ca 231000  N 
  Basic dynamic load rating, axial
C0a 670000  N 
  Basic static load rating, axial
Cr 151000  N 
  Basic dynamic load rating, radial
C0r 250000  N 
  Basic static load rating, radial
   
  4 taper type lubrication nipples, DIN 71412-A S8x1, spaced uniformly on circumference
   
  Bearings are also available without holes in the bearing rings.