medias® professional – Product catalogue
Language
Search

Housing units RME50-N

four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals

Accessories
Housing units RME50-N, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
Housing units RME50-N, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
 
d 50  mm 
   
H 165  mm 
   
B1 62,8  mm 
   
 
A 25  mm 
   
A1 13  mm 
   
A2 1  mm 
   
d3 max 69  mm 
   
J 135  mm 
   
N 14  mm 
   
Q M8X1 
   
S 3  mm 
   
U 37,1  mm 
   
Z 110  mm 
  Tolerance: h8
 
m 2,53  kg 
  Mass
Cr 37500  N 
  Basic dynamic load rating, radial
C0r 23200  N 
  Basic static load rating, radial
  GG.ME10-N 
  Designation of housing
  GE50-KRR-B 
  Designation of bearing
  KASK10 
  Bearing end cap, closed design.
To be ordered separately.
   
  Slot for bearing end cap