01:28:03 GMT+0000 (Coordinated Universal Time)



NKIB5901-XL
Needle roller/angular contact ball bearing
Needle roller/angular contact ball bearings NKIB, double direction axial component
Product information

Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
D | 24 mm | Outside diameter |
B | 17.5 mm | Width |
Cr | 8,600 N | Basic dynamic load rating, radial |
C0r | 8,300 N | Basic static load rating, radial |
Ca | 2,700 N | Basic dynamic load rating, axial |
C0a | 3,450 N | Basic static load rating, axial |
Cur | 1,660 N | Fatigue load limit, radial |
Cua | 157 N | Fatigue load limit, axial |
nG | 23,600 1/min | Limiting speed |
nϑr | 21,000 1/min | Reference speed |
≈m | 33.7 g | Weight |
Dimensions
F | 16 mm | Raceway diameter inner ring |
C | 16 mm | Width, outer ring |
rmin | 0.3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Characteristics