01:28:03 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d | 55 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 34 mm | Width |
Cr | 65,000 N | Basic dynamic load rating, radial |
C0r | 100,000 N | Basic static load rating, radial |
Ca | 12,100 N | Basic dynamic load rating, axial |
C0a | 29,500 N | Basic static load rating, axial |
Cur | 17,600 N | Fatigue limit load, radial |
Cur | 17,600 N | Fatigue load limit, radial |
Cua | 1,340 N | Fatigue load limit, axial |
nG | 7,300 1/min | Limiting speed |
nϑr | 6,000 1/min | Reference speed |
≈m | 0.543 kg | Weight |
Dimensions
F | 63 mm | Raceway diameter inner ring |
rmin | 1 mm | Minimum chamfer dimension |
Downloads:
Characteristics