Schaeffler's logo
  1. /
  2. Products
  3. /
  4. Rolling and Plain Bearings
  5. /
  6. Combined Axial-, Radial-Bearings
  7. /
  8. Needle Roller/Angular Contact Ball Bearings
  9. /
  10. NKIA
  11. /
  12. NKIA5910-XL
Schaeffler's logo
03:31:23 GMT+0000 (Coordinated Universal Time)
000B3A6B
manufacturer-logobrand-logo

NKIA5910-XL

Needle roller/angular contact ball bearing
Needle roller/angular contact ball bearings NKIA, single direction axial component, to DIN 5 429-2
productDetailPage.oldDesignation
NKIA5910
​
​
addProduct.contactUs
NKIA5910-XL
Main Dimensions & Performance Data
d
50 mm
Bore diameter
D
72 mm
Outside diameter
B
30 mm
Width
Cr
53,000 N
Basic dynamic load rating, radial
C0r
80,000 N
Basic static load rating, radial
Ca
10,100 N
Basic dynamic load rating, axial
C0a
24,300 N
Basic static load rating, axial
Cur
14,100 N
Fatigue limit load, radial
Cur
14,100 N
Fatigue load limit, radial
Cua
1,110 N
Fatigue load limit, axial
nG
8,000 1/min
Limiting speed
nϑr
6,500 1/min
Reference speed
≈m
377.6 g
text.product.weight
Dimensions
F
58 mm
Raceway diameter inner ring
rmin
0.6 mm
Minimum chamfer dimension
productDetailPage.downloads.title
productDetailPage.downloadPdf

productDetailsPage.characteristics

clusteriteminfo.radialloadtranslation
clusteriteminfo.axialloadinonedirectiontranslation
clusteriteminfo.greaselubricationtranslation
clusteriteminfo.oillubricationtranslation
clusteriteminfo.notsealedtranslation
clusteriteminfo.smalldesignenvelopetranslation

Knowledge Center

  • cmsnavigationnode.criteriaforbearingselection

  • cmsnavigationnode.schaefflerContentCatalog.navnode.000006Y0translation

  • cmsnavigationnode.combinedneedlerollerbearings

  • cmsnavigationnode.schaefflerContentCatalog.DesignOfBearingArrangementsNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.FrictionAndIncreasesInTemperaturesNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.LoadCarryingCapacityAndLifeNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.navnode.000003UWtranslation

  • cmsnavigationnode.schaefflerContentCatalog.cmsitem.00081096translation

  • cmsnavigationnode.schaefflerContentCatalog.NoiseNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.RigidityNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.SealingOfBearingPositionsNavNodetranslation

  • cmsnavigationnode.schaefflerContentCatalog.SpeedsNavNodetranslation

page.sa.housing.seemore

Engineering Tools

  • page.selectionAssistant.title

page.sa.housing.seemore
productDetailsPage.tabs.downloads.filterBox.categories.option.all
productDetailsPage.tabs.downloads.filterBox.category
productDetailsPage.tabs.downloads.filterBox.languages.option.all
productDetailsPage.tabs.downloads.filterBox.language
MH1 Dismounting Hydraulic
2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Deutsch
Ausbau von Wälzlagern - Hydraulischer Ausbau
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Dismounting Mechanical
2017-08-15 | Katalog | MH1 Dismounting Mechanical | Deutsch
Ausbau von Wälzlagern - Mechanischer Ausbau
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Dismounting Thermal
2017-08-15 | Katalog | MH1 Dismounting Thermal | Deutsch
Ausbau von Wälzlagern - Thermischer Ausbau
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Services
2017-09-15 | Katalog | MH1 Services | Deutsch
Dienstleistungen
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Dismounting Hydraulic
2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Dismounting Mechanical
2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Dismounting Thermal
2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Mounting Mechanical
2017-08-15 | Katalog | MH1 Mounting Mechanical | Deutsch
Einbau von Wälzlagern - Mechanischer Ausbau
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Thermal mounting
2017-09-15 | Katalog | MH1 Thermal mounting | Deutsch
Einbau von Wälzlagern - Thermischer Einbau
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Thermal mounting
2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Mounting Mechanical
2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting
productDetailsPage.tabs.downloads.tiles.button.download
HR1
2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Services
2017-09-15 | Katalog | MH1 Services | Englisch
Services
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Tables
2017-09-15 | Katalog | MH1 Tables | Deutsch
Tabellen
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Tables
2017-09-15 | Katalog | MH1 Tables | Englisch
Tables
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Technical principles
2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
productDetailsPage.tabs.downloads.tiles.button.download
MH1 Technical principles
2017-09-15 | Katalog | MH1 Technical principles | Deutsch
Technische Grundlagen
productDetailsPage.tabs.downloads.tiles.button.download
HR1
2025-02-15 | Katalog | HR1 | Deutsch
Wälzlager
productDetailsPage.tabs.downloads.tiles.button.download
HR1
2024-03-15 | Katalog | HR1 | Chinesisch
滚动轴承
productDetailsPage.tabs.downloads.tiles.button.download

recentlyViewProducts.title

feature.recentlyViewedProducts.loadingSection

    cmsnavigationnode.schaefflerContentCatalog.ContactUsNavNodetranslationcmsnavigationnode.schaefflerContentCatalog.navnode.00000002translationcmsnavigationnode.schaefflerContentCatalog.PrivacyNavNodetranslation
    cmsnavigationnode.schaefflerContentCatalog.navnode.000002BCtranslationcmsnavigationnode.schaefflerContentCatalog.TermsOfUseNavNodetranslationcmsnavigationnode.schaefflerContentCatalog.AboutUsNavNodetranslation

Schaeffler Group USA

Schaeffler Group USA Inc 308 Springhill Farm Fort Mill, SC

Fort Mill, 29715

© Schaeffler Group USA