01:28:02 GMT+0000 (Coordinated Universal Time)



NKIA5909-XL
Needle roller/angular contact ball bearing
Needle roller/angular contact ball bearings NKIA, single direction axial component, to DIN 5 429-2
Replaces
NKIA5909
Product information

Main Dimensions & Performance Data
d | 45 mm | Bore diameter |
D | 68 mm | Outside diameter |
B | 30 mm | Width |
Cr | 51,000 N | Basic dynamic load rating, radial |
C0r | 73,000 N | Basic static load rating, radial |
Ca | 9,600 N | Basic dynamic load rating, axial |
C0a | 21,400 N | Basic static load rating, axial |
Cur | 12,900 N | Fatigue limit load, radial |
Cur | 12,900 N | Fatigue load limit, radial |
Cua | 970 N | Fatigue load limit, axial |
nG | 8,700 1/min | Limiting speed |
nϑr | 7,000 1/min | Reference speed |
≈m | 373.2 g | Weight |
Dimensions
F | 52 mm | Raceway diameter inner ring |
rmin | 0.6 mm | Minimum chamfer dimension |
Downloads:
Characteristics