01:28:13 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 30 mm | Width |
Cr | 48,500 N | Basic dynamic load rating, radial |
C0r | 67,000 N | Basic static load rating, radial |
Ca | 9,200 N | Basic dynamic load rating, axial |
C0a | 19,400 N | Basic static load rating, axial |
Cur | 11,700 N | Fatigue limit load, radial |
Cur | 11,700 N | Fatigue load limit, radial |
Cua | 880 N | Fatigue load limit, axial |
nG | 9,600 1/min | Limiting speed |
nϑr | 7,500 1/min | Reference speed |
≈m | 314.79 g | Weight |
Dimensions
F | 48 mm | Raceway diameter inner ring |
rmin | 0.6 mm | Minimum chamfer dimension |
Downloads:
Characteristics