01:28:03 GMT+0000 (Coordinated Universal Time)



NKIA5907-XL
Needle roller/angular contact ball bearing
Needle roller/angular contact ball bearings NKIA, single direction axial component, to DIN 5 429-2
Replaces
NKIA5907
Product information

Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 55 mm | Outside diameter |
B | 27 mm | Width |
Cr | 35,500 N | Basic dynamic load rating, radial |
C0r | 50,000 N | Basic static load rating, radial |
Ca | 7,400 N | Basic dynamic load rating, axial |
C0a | 14,900 N | Basic static load rating, axial |
Cur | 9,600 N | Fatigue limit load, radial |
Cur | 9,600 N | Fatigue load limit, radial |
Cua | 680 N | Fatigue load limit, axial |
nG | 10,900 1/min | Limiting speed |
nϑr | 9,000 1/min | Reference speed |
≈m | 231.435 g | Weight |
Dimensions
F | 42 mm | Raceway diameter inner ring |
rmin | 0.6 mm | Minimum chamfer dimension |
Downloads:
Characteristics