01:28:13 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 37 mm | Outside diameter |
B | 23 mm | Width |
Cr | 23,700 N | Basic dynamic load rating, radial |
C0r | 25,500 N | Basic static load rating, radial |
Ca | 4,900 N | Basic dynamic load rating, axial |
C0a | 7,400 N | Basic static load rating, axial |
Cur | 4,700 N | Fatigue limit load, radial |
Cur | 4,700 N | Fatigue load limit, radial |
Cua | 335 N | Fatigue load limit, axial |
nG | 17,200 1/min | Limiting speed |
nϑr | 14,000 1/min | Reference speed |
≈m | 104.78 g | Weight |
Dimensions
F | 25 mm | Raceway diameter inner ring |
rmin | 0.3 mm | Minimum chamfer dimension |
Downloads:
Characteristics