Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. Further information
medias professional – Product catalogue
Language
Search

Carriages KWVE25-B

standard carriage, four-row, full complement ball set

  
Accessories
Carriages KWVE25-B, standard carriage, four-row, full complement ball set
Compressive loadTensile loadMoments about all axesSealed on all sidesGrease lubricationOil lubrication
Carriages KWVE25-B, standard carriage, four-row, full complement ball set
Carriages KWVE25-B, standard carriage, four-row, full complement ball set
Lubrication connector on lateral face
Carriages KWVE25-B, standard carriage, four-row, full complement ball set
Lubrication connector on end face
Carriages KWVE25-B, standard carriage, four-row, full complement ball set
Lubrication nipple 3)
Carriages KWVE25-B, standard carriage, four-row, full complement ball set
Lubrication nipple 3)
Carriages KWVE25-B, standard carriage, four-row, full complement ball set
Load directions
 
H 36  mm 
   
B 70  mm 
   
L 83,3  mm 
   
 
1)  
  Locating face
2)  
  Marking
3)  
  Lubrication nipple with tapered head to DIN 71 412-B M6 is supplied loose
A1 23,5  mm 
   
A2 6,5  mm 
   
A3 11  mm 
   
A4 6,5  mm 
   
aL max 53  mm 
  a L and a R are dependent on the length l max of the guideway
aL min 20  mm 
  a L and a R are dependent on the length l max of the guideway
aR max 53  mm 
  a L and a R are dependent on the length l max of the guideway
aR min 20  mm 
  a L and a R are dependent on the length l max of the guideway
b 23  mm 
  Tolerance: -0,005/-0,03
G2 M8 
  For screws to DIN ISO 4762-12.9

Max. tightening torque in Nm:
M5 = 5,8
M6 = 10
M8 = 24
M10 = 41
M12 = 83
M14 = 140

If there is a possibility of settling, the fixing screws should be secured against rotation.
H1 5,1  mm 
   
H4 10,9  mm 
   
H5 5,25  mm 
   
h 18,7  mm 
   
h1 8,7  mm 
   
JB 57  mm 
   
JL 45  mm 
   
JL6 12,85  mm 
   
JLZ 40  mm 
   
jL 60  mm 
   
K1 M6 
  For screws to DIN ISO 4762-12.9

Max. tightening torque in Nm:
M3 = 2,5
M4 = 5
M5 = 10
M6 = 17
M8 = 41
M10 = 83
M12 = 140
M14 = 220
M16 = 340

If there is a possibility of settling, the fixing screws should be secured against rotation
K3 M6 
  For screws to DIN ISO 4762-12.9

Max. tightening torque in Nm:
M3 = 2,5
M4 = 5
M5 = 10
M6 = 17
M8 = 41
M10 = 83
M12 = 140
M14 = 220
M16 = 340

If there is a possibility of settling, the fixing screws should be secured against rotation
K6 M6 
  For screws to DIN ISO 4762-12.9

Max. tightening torque in Nm:
M3 = 2,5
M4 = 5
M5 = 10
M6 = 17
M8 = 41
M10 = 83
M12 = 140
M14 = 220
M16 = 340

If there is a possibility of settling, the fixing screws should be secured against rotation
L1 60,7  mm 
   
LS 1,65  mm 
   
lmax 2960  mm 
  Maximum length of single-piece guideways; longer guideways are supplied in several sections and are marked accordingly.
Maximum single-piece guideway length of 6 m by agreement.
N3 5,5  mm 
  Maximum permissible screw depth for lubrication connector:
7 mm
N4 5,6  mm 
  Maximum permissible screw depth for lubrication connector:
7 mm
S 0,8  mm 
   
T5 10  mm 
   
T6 10  mm 
   
W6 6  mm 
  Width across flats
 
mW 0,68  kg 
  Mass of carriage
mS 2,7  kg/m 
  Mass of guideway
   
  Calculation of basic load rating according to DIN 636,
increased basic dynamic load rating possible on the basis of practical experience.
C 17900  N 
  Basic dynamic load rating
C0 37000  N 
  Basic static load rating
M0x 510  Nm 
  Static moment rating about X axis
M0y 395  Nm 
  Static moment rating about Y axis
M0z 395  Nm 
  Static moment rating about Z axis