Schaeffler applies cookies to secure an optimal use. With the further use of this website you accept the application of cookies. Further information
medias professional – Product catalogue
Language
Search

Spindle bearings HS7024-E-T-P4S

adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances

  
Spindle bearings HS7024-E-T-P4S, adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
Spindle bearings HS7024-E-T-P4S, adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances
Spindle bearings HS7024-E-T-P4S, adjusted, in pairs or sets, contact angle α = 25°, restricted tolerances
 
d 120  mm 
   
D 180  mm 
   
B 28  mm 
   
 
a 49  mm 
   
Da 169  mm 
  Tolerance: H12
da 131  mm 
  Tolerance: h12
Etk max 146,4  mm 
   
Etk min 143,3  mm 
   
Etk1 max 146,4  mm 
   
Etk1 min 139,2  mm 
   
r1 min 2  mm 
   
ra max 2  mm 
   
ra1 max 1  mm 
   
rmin 2  mm 
   
α 25  ° 
  Contact angle
 
m 2,32  kg 
  ≈ Mass
Cr 46500  N 
  Basic dynamic load rating, radial
C0r 38500  N 
  Basic static load rating, radial
Cur 3200  N 
  Fatigue limit load, radial
nG Fett 9500  1/min 
  Limiting speed for grease lubrication

The limiting speeds are based on elastically preloaded single bearings.
nG Öl 14000  1/min 
  Limiting speed for minimal quantity oil lubrication

The limiting speeds are based on elastically preloaded single bearings.
FV L 276  N 
  Preload force
FV M 828  N 
  Preload force
FV H 1656  N 
  Preload force
KaE L 795  N 
  Lift-off force
KaE M 2426  N 
  Lift-off force
KaE H 4942  N 
  Lift-off force
ca L 203  N/µm 
  Axial rigidity
ca M 302  N/µm 
  Axial rigidity
ca H 392  N/µm 
  Axial rigidity