medias® professional – Product catalogue
Language
Search

Spindle bearings HC7008-E-T-P4S

adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances

Spindle bearings HC7008-E-T-P4S, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances
Radial loadAxial load in one directionNot sealedGrease lubricationOil lubrication
Spindle bearings HC7008-E-T-P4S, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances
Spindle bearings HC7008-E-T-P4S, adjusted, in pairs or sets, contact angle α = 25°, with ceramic balls, restricted tolerances
 
d 40  mm 
   
D 68  mm 
   
B 15  mm 
   
 
a 20  mm 
   
Da H12 58,5  mm 
   
da h12 49  mm 
   
ra max 1  mm 
   
rmin 1  mm 
   
 
m 0,204  kg 
  Mass
Cr 8900  N 
  Basic dynamic load rating, radial
C0r 6100  N 
  Basic static load rating, radial
nG Fett 34000  1/min 
  Limiting speed for grease lubrication
nG Öl 53000  1/min 
  Limiting speed for minimal quantity oil lubrication
Cur 395  N 
  Fatigue limit load, radial