medias professional – Product catalogue
Language
Search

Radial spherical plain bearings GE120-DO-2RS

requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides

Radial spherical plain bearings GE120-DO-2RS, requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
Radial loadAxial load in one directionAxial load in two directionsStatic angular error and misalignmentDynamic angular error and misalignmentSealed on both sidesGrease lubrication
Radial spherical plain bearings GE120-DO-2RS, requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
 
d 120  mm 
  Tolerance: 0/-0,02
D 180  mm 
  Tolerance: 0/-0,025
B 85  mm 
  Tolerance: 0/-0,2
 
  0,085 - 0,165  mm 
  Radial internal clearance
CN
Also available in groups C2 and C3
C 70  mm 
  Tolerance: 0/-0,5
Da min 150  mm 
   
da max 135,5  mm 
   
dK 160  mm 
   
r1s min 1  mm 
  Chamfer dimension
r2s min 1  mm 
  Chamfer dimension
α 6  ° 
   
 
m 8  kg 
  Mass
Cr 952000  N 
  Basic dynamic load rating, radial
C0r 4760000  N 
  Basic static load rating, radial