medias professional – Product catalogue
Language
Search

Deep groove ball bearings 6208-2RSR

main dimensions to DIN 625-1, lip seals on both sides

Deep groove ball bearings 6208-2RSR, main dimensions to DIN 625-1, lip seals on both sides
Radial loadAxial load in one directionAxial load in two directionsSealed on both sidesLifetime lubrication, freedom from maintenanceGrease lubrication
Deep groove ball bearings 6208-2RSR, main dimensions to DIN 625-1, lip seals on both sides
 
d 40  mm 
   
D 80  mm 
   
B 18  mm 
   
 
D2 70,4  mm 
   
Da max 73  mm 
   
d1 53  mm 
   
da min 47  mm 
   
ra max 1  mm 
   
rmin 1,1  mm 
   
 
m 0,384  kg 
  Mass
Cr 31000  N 
  Basic dynamic load rating, radial
C0r 17800  N 
  Basic static load rating, radial
nG 5000  1/min 
  Limiting speed
Cur 900  N 
  Fatigue limit load, radial